??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23070.0116 Fixture Nut
HELP_VARIABLE
Company
Halder
Description
EH 23070. - Collar Nuts DIN 6330 (height 1,5 d)
Bill of material
23070.0116 Fixture Nut
BESTNR
Ref. No.
23070.0116
AUS
Version
Stainless Steel
D1
Thread
M16
D2
18.0 mm
E
27.7 mm
M
24 mm
R
22.0 mm
S
24 mm
G
Weight
58.0 g
Embedded user actions